Cover screw 6 x OLW55 + 8 x OMS1
Ensto Cubo O
ENSTO
Cover screw 6 x OLW55 + 8 x OMS1
REF. OLWA55.06
3444444
EAN.
6418677174759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Other |
Height | 55 mm |
---|---|
Depth | 14 mm |