Cover screw Wing head, 14 x 55 mm
Ensto Cubo O
ENSTO
Cover screw Wing head, 14 x 55 mm
REF. OLW55
3444433
EAN.
6418677171765
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Plastic |
Height | 55 mm |
---|---|
Depth | 14 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION