Dimmer KNX Universal dimming actuator
Jung KNX Products
ENSTO
Dimmer KNX Universal dimming actuator
REF. 3901REGHE
2818179
EAN.
4011377117006
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
---|---|
Substation input | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 1 |
Type of load | Universal |
Parallel-service possible | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION