Dimmer (light control) Insert, el. potentiom. 1-10V
Jung Products
ENSTO
Dimmer (light control) Insert, el. potentiom. 1-10V
REF. 240-10
2621251
EAN.
4011377416406
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Control current | 50 mA |
Rated current | 6 A |
Nominal voltage | 230 V |
Dimming 1-10 V | Yes |
Dimming DALI | No |
Dimming DSI | No |
Dimming Touch and Dim | No |
Dimming with push-button | No |
Dimming manufacturer's proprietary system | No |
Method of operation | Turn/push button |
---|---|
Substation input | Yes |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Documentation
1 document
Installation Guide
SELECT AN ACTION