Skip to main content
Logo print

Dimmer (light control) Universal dimming station

Ensto Intro RF Products and Bus ENSTO

Dimmer (light control) Universal dimming station

REF. UDS4REGHEFI 2818336 EAN. 6418677341151
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Model Control module
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 8
With bus connection Yes
Local operation/hand operation Yes
With LED indication Yes
Number of outputs 4
Type of load Universal
Max. control current 80 mA
Parallel-service possible Yes

Documentation

1 document
Installation Guide
IG_0000004055_V1.pdf pdf (0.96 Mo)

Acquia Team testing 08 Aug 2024