DIN rail For 600 mm side/middle
Ensto Cubo O
ENSTO
DIN rail For 600 mm side/middle
REF. DR35240.5
3446805
EAN.
6418677176647
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Drill hole distance centrically | 240 mm |
Material thickness | 1 mm |
---|---|
Length | 250 mm |
Height | 7.5 mm |