DIN rail holder For 600 mm side or center
Ensto Cubo P
ENSTO
DIN rail holder For 600 mm side or center
REF. PRE75.32
3444986
EAN.
6418677173165
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile rail |
---|---|
Suitable for enclosure building width | 600 mm |
Height | 32 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |