Door 358 x 366 mm
Ensto Cubo N
ENSTO
Door 358 x 366 mm
REF. NID4040
3440995
EAN.
6438100124311
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Width | 400 mm |
Height | 400 mm |
Depth | 20 mm |
EMC-version | No |
---|---|
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
Degree of protection (IP) | IP21 |