End bracket 600 mm EZ
MP Cable Trays Steel
MP Bolagen
End bracket 600 mm EZ
REF. MP-584S
1467173
EAN.
7394333133195
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 600 mm |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Surface protection | Continuously galvanized |