End bracket 75 mm EZ
MP Cable Trays Steel
MP Bolagen
End bracket 75 mm EZ
REF. MP-514S
1467154
EAN.
7394333116099
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 45 mm |
---|---|
Cable tray width | 75 mm |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Surface protection | Continuously galvanized |