End cap, 75 mm
MP Luminaire Rail Steel
MP Bolagen
End cap, 75 mm
REF. MP-512V
1467667
EAN.
7394333133645
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray width | 75 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 9010 |