End piece 241P 48x20x45
MP Cable Ladders Steel
MP Bolagen
End piece 241P 48x20x45
REF. MP-241P
1467518
EAN.
7394333037851
End piece 241P 48x20x45
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 45 mm |
Width | 48 mm |
Depth | 20 mm |
---|---|
Material | Plastic |
Colour | Red |