End protection 25x21x67
MP Cable Ladders Steel
Private Label
End protection 25x21x67
REF. MP-6900-10
1474510
EAN.
7394333399010
End protection 25x21x67
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Pituus | 67 mm |
Width | 21 mm |
Depth | 25 mm |
---|---|
Material | Plastic |
Colour | Red |