End protection ladder,
MP Cable Ladders Steel
MP Bolagen
End protection ladder,
REF. MP-169P
1467069
EAN.
7394333008431
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Other |
---|---|
Model | End cap |
Length | 63 mm |
Width | 26 mm |
Depth | 28 mm |
---|---|
Material | Plastic |
Colour | Red |