Feeding trunking cover TB45-2 Al 45x19x3000mm black
Cable Trunking Al Ductel
MP Bolagen
Feeding trunking cover TB45-2 Al 45x19x3000mm black
REF. MP-TB45-2
1441975
EAN.
6438269318736
Feeding trunking cover TB45-2 Al 45x19x3000mm black
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Length | 3000 mm |
Model | Profiled |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
---|---|
Colour | Black |
RAL-number | 9005 |
With protective foil | Yes |
Height | 19 mm |