Final circuit board box Empty enclosure for renovation
Ensto Pikku-Waltteri Panel boards
ENSTO
Final circuit board box Empty enclosure for renovation
REF. EHK210.500PS
3301657
EAN.
6438100362195
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | Single |
With lock | No |
Height | 500 mm |
Width | 210 mm |
Depth | 100 mm |
---|---|
Colour | White |
RAL-number | 9016 |
Extension possible | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Documentation
2 documents
Line drawing
Line drawing
SELECT AN ACTION