Flange For 400mm side for 2 cables
Ensto Cubo O
ENSTO
Flange For 400mm side for 2 cables
REF. PCE4.2
3636838
EAN.
6418677163777
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 400 mm |
Height | 80 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |