Floor box 500x250x120 KZnOL
Floor Boxes Elwo
ENSTO
Floor box 500x250x120 KZnOL
REF. TFB-ELWO502512
1414701
EAN.
6438269319382
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 590 mm |
---|---|
Kasetin korkeus | 90 mm |
Min. built-in depth | 30 mm |
Vaaituskorkeus | 30-60 mm |
Model | Square |
Material | Stainless steel |
---|---|
Lattiarasian materiaali | Stainless steel |
Length built-in dimension | 590 mm |
Width built-in dimension | 370 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION