Floor flush-mounting box for floor socket - Ø 80 mm
Floor socket
Legrand
Floor flush-mounting box for floor socket - Ø 80 mm
REF. LG-081988
1473021
EAN.
3245060819880
Floor socket
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Shape | Other |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | Other |
Diameter | 80 mm |
Width | 91 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | No |
Number of inlets | 8 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Grey |
Degree of protection (IP) | IP20 |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
Autocad 3D
SELECT AN ACTION