Floor Heating cable TASSU 1600W 72m 10,7-20,0m²
Ensto Tassu
ENSTO
Floor Heating cable TASSU 1600W 72m 10,7-20,0m²
REF. TASSU1600W72M
8168688
EAN.
6438100353872
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Dual core |
---|---|
Constant power | Yes |
Self-limiting | No |
Nominal voltage | 230 V |
Max. hold temperature | 70 °C |
Heating capacity | 20 W/m |
Screening | Foil |
Material screening | Aluminium |
---|---|
Surface treatment screening | None |
Height | 4.9 mm |
Width | 7.8 mm |
Length | 72000 m |
Colour | Red |
Application | Other |
Documentation
2 documents
Installation Guide
Constructor Declaration
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION