Fastening strap Mounting rail 20 m/roll
Accessories for Cables and Mats
ENSTO
Fastening strap Mounting rail 20 m/roll
REF. XBC1230
1329002
EAN.
6410013290024
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Floor mounting grid |
---|---|
Accessory | Yes |
Spare part | No |
Leveys | 12 mm |
---|---|
Korkeus | 0.5 mm |
Syvyys | 20000 mm |