Front 32x6 mm 3 m WH
Cable Trunking Al Ductel
MP Bolagen
Front 32x6 mm 3 m WH
REF. MP-TBA22-3
1420786
EAN.
7394333402161
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 32 mm |
---|---|
Length | 3000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Wet varnished |
Suitable for circuit integrity | No |
RAL-number | 9010 |