Front 54x7.5 mm 3 m AL
Cable Trunking Al Ductel
MP Bolagen
Front 54x7.5 mm 3 m AL
REF. MP-TBA32-1
1420685
EAN.
7394333402192
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 54 mm |
---|---|
Length | 3000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Anodised |
Suitable for circuit integrity | No |