Group switch panel PC 1xRCCB 6x10A 9x16A IP54 63A
Esteri Panel boards
ENSTO
Group switch panel PC 1xRCCB 6x10A 9x16A IP54 63A
REF. EVS163.15P
3440815
EAN.
6410034408156
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 15 |
Number of direct groups | 9 |
Number of groups behind earth leakage switch | 6 |
Number of earth leakage switches 30 mA | 1 |
Number of poles main switch | 3 |
Main switch rated current | 50 A |
---|---|
Housing material | Plastic |
Degree of protection (IP) | IP54 |
Height | 300 mm |
Width | 400 mm |
Depth | 130 mm |
Documentation
1 document
Brochure
1 document
Line drawing
SELECT AN ACTION