Heater accessory Feet for Beta-heaters
Ensto Beta
ENSTO
Heater accessory Feet for Beta-heaters
REF. EPHBAC1
8127499
EAN.
6418677637001
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 134 mm |
---|---|
Height | 130 mm |
Depth | 189 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION