Heightening frame 400 x 400 x 55 mm
Ensto Cubo O
ENSTO
Heightening frame 400 x 400 x 55 mm
REF. OPCP404006E
3440940
EAN.
6438100112912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile |
---|---|
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building height | 400 mm |
Width | 400 mm |
Height | 400 mm |
Depth | 55 mm |
---|---|
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |