Hinge screw Slotted/cross head, blue PA
Ensto Cubo O
ENSTO
Hinge screw Slotted/cross head, blue PA
REF. OLSH1
3444090
EAN.
6418677174247
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Hinge |
---|---|
Width | 15 mm |
Height | 95 mm |
Depth | 14 mm |
Material | Plastic |
---|---|
Colour | Blue |
RAL-number | 7035 |