Indicator lamp 12V/40mA
Ensto Intro Switches
ENSTO
Indicator lamp 12V/40mA
REF. 96-12FI
2113806
EAN.
6418677337208
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | Incandescent lamp |
With light source | Yes |
Colour light source | Yellow |
Lamp holder | Plug-in end socket |
Nominal voltage | 12-12 V |
---|---|
Nominal current | 40 A |
Nominal electricity consumption | 40 mA |
Neutral conductor required | No |
Storage temperature | -35-+35 °C |