Indicator lamp 230V/0,5mA
Ensto Intro Switches
ENSTO
Indicator lamp 230V/0,5mA
REF. 95FI
2113805
EAN.
6418677337192
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Switch/push button |
---|---|
Lamp type | Glow lamp |
With light source | Yes |
Colour light source | Yellow |
Lamp holder | Plug-in end socket |
Nominal voltage | 230-230 V |
---|---|
Nominal current | 0.5 A |
Nominal electricity consumption | 0.5 mA |
Neutral conductor required | No |
Storage temperature | -35-+35 °C |