![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-2128REG-WEB-R.jpg)
Input/Output Unit KNX Binary input
Jung KNX Products
ENSTO
Input/Output Unit KNX Binary input
REF. 2128REG
2818091
EAN.
4011377084872
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | No |
---|---|
LED controlling | No |
With LED indication | No |
Number of inputs | 8 |
Type of voltage (input voltage) | AC/DC |
External signal voltage necessary | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION