Intermediate shelf 1 m 52x15
Cable Trunking Al Ductel
MP Bolagen
Intermediate shelf 1 m 52x15
REF. MP-TDH1
1414800
EAN.
7394333551234
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 14 mm |
---|---|
Length | 1000 mm |
Model | Single |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Type of fastening | Inserting |