JUNCTION BOX 75X75 WHITE
DLPlus Mini-Trunking LG
Legrand
JUNCTION BOX 75X75 WHITE
REF. LG-030316
1473228
EAN.
3245060303167
Allows the derivation on the 4 sides of the box
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 75 mm |
---|---|
Width | 75 mm |
Depth | 35 mm |
Material | Plastic |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Degree of protection (IP) | Other |
---|---|
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Label space/information surface | No |
Fitted with door or cover | No |
Mounting method | Surface mounted |
Documentation
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION