Latch Latch, pair
Ensto Cubo W
ENSTO
Latch Latch, pair
REF. WQL1.1
3442896
EAN.
6418677174902
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 25 mm |
Height | 75 mm |
Depth | 20 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |