Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
MP Luminaire Rail Steel
MP Bolagen
Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
REF. MP-311SV6
1406785
EAN.
6438100350215
Lighting trunking 311SV6 C2 Fe lum.rail 75mm BLK
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 75 mm |
Material thickness | 1 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 3300 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized and coated |
Colour | Black |
RAL-number | 9005 |
Weight | 1.57 kg/m |