Lighting trunking XYRV108M-3 Al 80x44x6000 VAL
Luminaire Rails Systemal
ENSTO
Lighting trunking XYRV108M-3 Al 80x44x6000 VAL
REF. SYS-XYRV108M-3
1441252
EAN.
6438269328193
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 44 mm |
---|---|
Width | 80 mm |
Material thickness | 1.5 mm |
Length | 6000 mm |
Working length | 6000 mm |
Useful cross section | 3500 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Without connector |
Type of connector | Other |
Suitable for circuit integrity | Yes |
Material | Aluminium |
Operating / setting temperature | -40-120 °C |
Material quality | EN AW-6060 T5(AlMgSi) |
Surface protection | Untreated |
Colour | White |
RAL-number | 9010 |
Weight | 0.751 kg/m |
Load test type according to IEC 61537 | Type II |
---|---|
Possible support spacing | 1500-3000 m |
Safe working load according to IEC 61537 with support spacing 0.5 m | 400 N/m |
Safe working load according to IEC 61537 with support spacing 1.0 m | 400 N/m |
Safe working load according to IEC 61537 with support spacing 1.5 m | 400 N/m |
Safe working load according to IEC 61537 with support spacing 2.0 m | 170 N/m |
Safe working load according to IEC 61537 with support spacing 2.5 m | 75 N/m |
Safe working load according to IEC 61537 with support spacing 3.0 m | 45 N/m |
Safe working load according to IEC 61537 with support spacing 4.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 5.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 6.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 7.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 8.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 9.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 10.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 11.0 m | 0 N/m |
Safe working load according to IEC 61537 with support spacing 12.0 m | 0 N/m |
Storage temperature | -40-120 °C |
Halogen free | Yes |