Lightweight cantilever 120 FZ
MP Cable Ladders Steel
MP BOLAGEN
Lightweight cantilever 120 FZ
REF. MP-752Z
1467261
EAN.
7394333054407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 150 mm |
---|---|
Width | 41 mm |
Height | 72 mm |
Suitable for cable management system width | 120-120 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |