Lightweight cantilever 200 RF
MP Cable Ladders Steel
MP Bolagen
Lightweight cantilever 200 RF
REF. MP-753R
1467262
EAN.
7394333054827
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 250 mm |
---|---|
Width | 41 mm |
Height | 80 mm |
Suitable for cable management system width | 120-200 mm |
Model | Wall bracket |
---|---|
Safe working load according to IEC 61537 | 1500 N |
Suitable for circuit integrity | No |
Material | Stainless steel |