Lightweight cantilever 500 EZ
MP Cable Ladders Steel
MP Bolagen
Lightweight cantilever 500 EZ
REF. MP-756S
1467882
EAN.
7394333055527
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 550 mm |
---|---|
Width | 42 mm |
Height | 150 mm |
Suitable for cable management system width | 120-500 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |