Luminaire pole VP225050/V 2M 50MM WH
Ensto Columns
ENSTO
Luminaire pole VP225050/V 2M 50MM WH
REF. VP225050/V
4603109
EAN.
6417081800094
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cylindrical |
---|---|
Stepped shape | No |
Top end diameter | 50 mm |
Diameter at base | 50 mm |
Wall thickness | 1.25 mm |
---|---|
Material | Steel |
With base plate | No |
Supporting bracket | None |