Luminaire rail 3 m 100 mm WH
MP Luminaire Rail Steel
MP Bolagen
Luminaire rail 3 m 100 mm WH
REF. MP-321V
1467113
EAN.
7394333103969
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 45 mm |
---|---|
Width | 100 mm |
Material thickness | 100 mm |
Length | 3000 mm |
Working length | 3000 mm |
Useful cross section | 4500 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |
Weight | 1.57 kg/m |