Pendant bracket tray100-600 WH
MP Cable Trays Steel
MP BOLAGEN
Pendant bracket tray100-600 WH
REF. MP-931V
1467337
EAN.
7394333115993
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 100-600 mm |
---|---|
Suitable for cable management system height | 45-45 mm |
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | Yes |
Tray mounting | Screwless |
Load bearing capacity | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |