Meter board wall mounting Surface mounted metering mod.
Ensto Pikku-Waltteri Panel boards
ENSTO
Meter board wall mounting Surface mounted metering mod.
REF. EHN140.00PS
3301663
EAN.
6438100366407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 500 mm |
---|---|
Width | 250 mm |
Material | Steel |
Surface protection | Powder coating |
---|---|
Depth | 75 mm |
Colour | White |