Mini trunking 184x49 mm 3 m AL
Cable Trunking Al Ductel
MP Bolagen
Mini trunking 184x49 mm 3 m AL
REF. MP-TBA18-1
1420607
EAN.
7394333402116
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 49 mm |
---|---|
Width | 184 mm |
Length | 3000 mm |
Useful cross section | 9016 mm² |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Surface protection | Anodised |
Suitable for circuit integrity | No |
---|---|
Transparent | No |
Number of permanent partitions | 3 |
Type of fastening | Other |
With cable fixing clip | No |
With protective foil | Yes |
With duct connector | No |
Delivery on roll | No |