Motion detector Movement detector 70°
Ensto Intro Presence and Movement Detectors
ENSTO
Motion detector Movement detector 70°
REF. W70WWFI
2621076
EAN.
6418677338366
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.4 m |
Staircase light controller | No |
Max. reach sideways | 5.5 m |
Max. reach frontally | 11 m |
Diameter reach on floor | 8 m |
Remote operation | No |
Supplied remote control | No |
Response value luminosity adjustable | Yes |
Mounting method | Surface mounted |
Suitable for wall mounting | Yes |
Connection type | Screwed terminal |
Material | Plastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP55 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 10 s |
Max. duty cycle | 5 min |
Max. switching power | 1000 W |
Suitable for C-load | Yes |
Temperature | -25-55 °C |
Max. starting current | 10 A |
Control current | 100 mA |
With acoustic sensor | No |
Width | 53 mm |
Height | 123 mm |
Depth | 66 mm |
With connection cable | No |
Connection cable length | 0 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION