Motorised control DX³ - 230 V~ - automatic resetting - 2 mod.
DX3
Legrand
Motorised control DX³ - 230 V~ - automatic resetting - 2 mod.
REF. LG-406295
EAN.
3245064062954
For remote control (opening and closing) and automatic resetting of the associated device (MCBs, RCBOs, RCCBs and remote trip isolating switches, from 1 pole to 4 poles).
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 2 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Number of fault-signal switches | 0 |
Rated switch current | 0.2 A |
Rated voltage | 230 V |
---|---|
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 52.4 mm |
Height | 98.7 mm |
Depth | 74.3 mm |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
Autocad 3D
SELECT AN ACTION