Mounting enclosure cover PC 400 x 400 x 30 mm
Ensto Cubo O
ENSTO
Mounting enclosure cover PC 400 x 400 x 30 mm
REF. OPCT404003L
3440946
EAN.
6438100112974
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for bottom planking | Yes |
---|---|
Width | 400 mm |
Height | 400 mm |
Depth | 30 mm |
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building depth | 400 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Other |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |