Mounting escutcheon ELP 2525 250x250
Floor Boxes Elwo
ENSTO
Mounting escutcheon ELP 2525 250x250
REF. TFB-ELP2525
1414704
EAN.
6438269319412
Mounting escutcheon ELP 2525 250x250
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 50 mm |
---|---|
Width | 260 mm |
Length | 260 mm |
Mounting opening | Square |
---|---|
Floor maintenance | Dry |
Material | Steel |