Mounting plate XYRV2470 SYSTEMAL
Luminaire Rails Systemal
ENSTO
Mounting plate XYRV2470 SYSTEMAL
REF. SYS-XYRV2470
1441219
EAN.
6438269328070
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Vertical |
---|---|
Plate height | 184 mm |
Plate width | 210 mm |
Type of fastening | Screw mounting |
Material | Plastic |
---|---|
Stainless steel, pickled | No |
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Other |