Mounting rail Mounting support rail NSB14 5
Cable Ladders Systemal
ENSTO
Mounting rail Mounting support rail NSB14 5
REF. SYS-NSB14
1440120
EAN.
6438269326755
Mounting rail Mounting support rail NSB14 5
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 50 mm |
Height | 60 mm |
Slit width | 23 mm |
Material thickness | 3 mm |
Profile shape | C-profile |
Model | Double profile |
---|---|
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
Colour | Other |