Mounting rail Perforated NSR1
Cable Ladders Systemal
ENSTO
Mounting rail Perforated NSR1
REF. SYS-NSR15
1440133
EAN.
6438269326816
Mounting rail Perforated NSR1
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 6000 mm |
---|---|
Width | 50 mm |
Height | 30 mm |
Slit width | 23 mm |
Material thickness | 3 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
---|---|
Reiän leveys | 20 mm |
Material | Aluminium |
Material quality | Other |
Surface protection | Other |
Colour | Other |